How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | T: | 1.25 |
| AF: | 0.19 | AE2: | 0.56 |
| AK: | 4.5 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | LQ: | 5.19 in |
| BE: | 0.38 in | LL: | 2.12 in |
| AJ: | 5.88 | AB: | 4.32 |
| H: | 0.53 in | BD: | 5.88 |
| V: | 1.94 in | BF: | 0.41 |
| AA: | 9.38 | G: | 1.94 |
| D: | 2.94 | P: | 1.88 in |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 26YF |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.65 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Assembly: | YF-1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 30:1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

