How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 4.34 in |
| AG: | 4.65 | P: | 1.88 in |
| D: | 2.94 | BD: | 5.88 |
| AA: | 9.38 | BE: | 0.38 in |
| V: | 1.94 in | LQ: | 5.19 in |
| AB: | 4.32 | AK: | 4.5 |
| AJ: | 5.88 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| AE2: | 0.56 | BF: | 0.41 |
| T: | 1.25 | G: | 1.94 |
Technical Specifications
| Bore Code: | 20 | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.65 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Model Code: | 26YF |
| Ratio Range: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

