How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AG: | 4.65 |
| G: | 1.94 | D: | 2.94 |
| AF: | 0.19 | V: | 1.94 in |
| LL: | 2.12 in | BE: | 0.38 in |
| BF: | 0.41 | AA: | 9.38 |
| I: | 4.34 in | P: | 1.88 in |
| H: | 0.53 in | AJ: | 5.88 |
| AE2: | 0.56 | LQ: | 5.19 in |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | T: | 1.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Model Code: | 26YF | Ratio: | 40:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.34 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

