How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | V: | 1.94 in |
| D: | 2.94 | AB: | 4.32 |
| AA: | 9.38 | AJ: | 5.88 |
| H: | 0.53 in | AE2: | 0.56 |
| LQ: | 5.19 in | AK: | 4.5 |
| T: | 1.25 | P: | 1.88 in |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | I: | 4.34 in |
| BD: | 5.88 | BF: | 0.41 |
| AG: | 4.65 | G: | 1.94 |
Technical Specifications
| Input Style: | C-Face Quill | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.34 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Model Code: | 26YF | Output Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

