How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AB: | 4.32 |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| AG: | 4.65 | AJ: | 5.88 |
| AF: | 0.19 | D: | 2.94 |
| BF: | 0.41 | AA: | 9.38 |
| AE2: | 0.56 | AK: | 4.5 |
| V: | 1.94 in | LL: | 2.12 in |
| T: | 1.25 | H: | 0.53 in |
| I: | 4.34 in | BE: | 0.38 in |
| G: | 1.94 | BD: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Bore Code: | 20 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Model Code: | 26YF | Ratio: | 40:1 |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.34 | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

