How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BF: | 0.41 |
| BE: | 0.38 in | H: | 0.53 in |
| V: | 1.94 in | G: | 1.94 |
| P: | 1.88 in | AF: | 0.19 |
| LQ: | 5.19 in | D: | 2.94 |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| AA: | 9.38 | I: | 4.34 in |
| BD: | 5.88 | AJ: | 5.88 |
| LL: | 2.12 in | AK: | 4.5 |
| T: | 1.25 | AB: | 4.32 |
Technical Specifications
| Ratio: | 5:1 | Series Code: | OE |
| Ratio Range: | 5:1 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 4.8 | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Model Code: | 26YF | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Output RPM: | 339 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

