How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | BF: | 0.41 |
| I: | 4.34 in | H: | 0.53 in |
| AK: | 4.5 | LQ: | 5.19 in |
| P: | 1.88 in | LL: | 2.12 in |
| D: | 2.94 | AJ: | 5.88 |
| BE: | 0.38 in | AB: | 4.32 |
| AA: | 9.38 | BD: | 5.88 |
| AF: | 0.19 | AE2: | 0.56 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| G: | 1.94 | AG: | 4.65 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.625 | Output RPM: | 35 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 26YF |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.08 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

