How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AF: | 0.19 | LQ: | 5.19 in |
| G: | 1.94 | BD: | 5.88 |
| AA: | 9.38 | AG: | 4.65 |
| AB: | 4.32 | T: | 1.25 |
| AE2: | 0.56 | P: | 1.88 in |
| H: | 0.53 in | V: | 1.94 in |
| LL: | 2.12 in | AJ: | 5.88 |
| D: | 2.94 | AK: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Model Code: | 26YF |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Output RPM: | 35 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.08 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series Code: | OE | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

