How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | Center Distance (in): | 2.625 in |
| LQ: | 5.19 in | I: | 4.34 in |
| T: | 1.25 | AG: | 4.65 |
| G: | 1.94 | H: | 0.53 in |
| AF: | 0.19 | AK: | 4.5 |
| LL: | 2.12 in | BF: | 0.41 |
| BD: | 5.88 | AE2: | 0.56 |
| AB: | 4.32 | AA: | 9.38 |
| AJ: | 5.88 | BE: | 0.38 in |
| V: | 1.94 in | P: | 1.88 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.08 | Ratio Range: | 50:1 |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Output RPM: | 35 | Bore Code: | 20 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Assembly: | YF-1 | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Model Code: | 26YF |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

