How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | LQ: | 5.19 in |
| I: | 4.34 in | H: | 0.53 in |
| LL: | 2.12 in | G: | 1.94 |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | BD: | 5.88 |
| AF: | 0.19 | AK: | 4.5 |
| AE2: | 0.56 | D: | 2.94 |
| AJ: | 5.88 | P: | 1.88 in |
| T: | 1.25 | BE: | 0.38 in |
| BF: | 0.41 | AB: | 4.32 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Model Code: | 26YF | Ratio Range: | 60:1 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.883 |
| Output RPM: | 29.2 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

