How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.56 |
| P: | 1.88 in | LQ: | 5.19 in |
| AK: | 4.5 | G: | 1.94 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| AA: | 9.38 | T: | 1.25 |
| AF: | 0.19 | D: | 2.94 |
| AG: | 4.65 | AB: | 4.32 |
| H: | 0.53 in | I: | 4.34 in |
| LL: | 2.12 in | V: | 1.94 in |
| BE: | 0.38 in | BF: | 0.41 |
Technical Specifications
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Model Code: | 26YF | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 0.883 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output RPM: | 29.2 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

