How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | LQ: | 5.19 in |
| H: | 0.53 in | BF: | 0.41 |
| LL: | 2.12 in | BD: | 5.88 |
| D: | 2.94 | T: | 1.25 |
| AG: | 4.65 | AF: | 0.19 |
| AJ: | 5.88 | AE2: | 0.56 |
| V: | 1.94 in | AB: | 4.32 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| AA: | 9.38 | G: | 1.94 |
| BE: | 0.38 in | P: | 1.88 in |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Model Code: | 26YF |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.25 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 0.883 |
| Bore Code: | 20 | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

