How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | LQ: | 5.19 in |
| BE: | 0.38 in | P: | 1.88 in |
| H: | 0.53 in | V: | 1.94 in |
| T: | 1.25 | LL: | 2.12 in |
| AK: | 4.5 | AG: | 4.65 |
| AE2: | 0.56 | BD: | 5.88 |
| AJ: | 5.88 | AB: | 4.32 |
| BF: | 0.41 | AA: | 9.38 |
| I: | 4.34 in | D: | 2.94 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
Technical Specifications
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 0.883 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Bore Code: | 20 | Output Shaft Direction: | 1 |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Ratio: | 60:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

