How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | LQ: | 5.19 in |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | BE: | 0.38 in |
| T: | 1.25 | D: | 2.94 |
| BF: | 0.41 | AE2: | 0.56 |
| I: | 4.34 in | AJ: | 5.88 |
| V: | 1.94 in | LL: | 2.12 in |
| H: | 0.53 in | G: | 1.94 |
| BD: | 5.88 | P: | 1.88 in |
| AF: | 0.19 | AK: | 4.5 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output RPM: | 29.2 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.883 | Housing Material: | Cast Iron |
| Model Code: | 26YF | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

