How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BF: | 0.41 |
| AE2: | 0.56 | H: | 0.53 in |
| P: | 1.88 in | V: | 1.94 in |
| LQ: | 5.19 in | AK: | 4.5 |
| AB: | 4.32 | LL: | 2.12 in |
| BD: | 5.88 | AJ: | 5.88 |
| D: | 2.94 | AA: | 9.38 |
| T: | 1.25 | G: | 1.94 |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| AG: | 4.65 | AF: | 0.19 |
Technical Specifications
| Output RPM: | 233 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 4.27 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Model Code: | 26YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

