How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | LQ: | 5.19 in |
| LL: | 2.12 in | AE2: | 0.56 |
| BF: | 0.41 | AK: | 4.5 |
| AJ: | 5.88 | AG: | 4.65 |
| AB: | 4.32 | T: | 1.25 |
| I: | 4.34 in | BE: | 0.38 in |
| P: | 1.88 in | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| BD: | 5.88 | D: | 2.94 |
| V: | 1.94 in | G: | 1.94 |
Technical Specifications
| Service Factor: | 1 | Model Code: | 26YF |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.27 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output RPM: | 233 | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

