How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | H: | 0.53 in |
| P: | 1.88 in | AJ: | 5.88 |
| BE: | 0.38 in | LL: | 2.12 in |
| BD: | 5.88 | AB: | 4.32 |
| BF: | 0.41 | D: | 2.94 |
| T: | 1.25 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AK: | 4.5 | I: | 4.34 in |
| AG: | 4.65 | AF: | 0.19 |
| LQ: | 5.19 in | AA: | 9.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Center Distance (in): | 2.625 | Bore Code: | 20 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.27 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Model Code: | 26YF | Output RPM: | 233 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

