How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AF: | 0.19 |
| H: | 0.53 in | AA: | 9.38 |
| BD: | 5.88 | LQ: | 5.19 in |
| I: | 4.34 in | G: | 1.94 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| AE2: | 0.56 | AK: | 4.5 |
| BF: | 0.41 | AG: | 4.65 |
| D: | 2.94 | T: | 1.25 |
| AB: | 4.32 | BE: | 0.38 in |
| AJ: | 5.88 | V: | 1.94 in |
Technical Specifications
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Model Code: | 26YF |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Assembly: | YF-1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.577 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 20 | Series Code: | OE |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

