How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AB: | 4.32 |
| V: | 1.94 in | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| AF: | 0.19 | AG: | 4.65 |
| H: | 0.53 in | P: | 1.88 in |
| T: | 1.25 | AK: | 4.5 |
| AA: | 9.38 | LQ: | 5.19 in |
| BD: | 5.88 | D: | 2.94 |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 4.34 in | G: | 1.94 |
Technical Specifications
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Assembly: | YF-1 | Ratio: | 80:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Output RPM: | 21.9 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.577 |
| Center Distance (in): | 2.625 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

