How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.56 |
| BD: | 5.88 | AB: | 4.32 |
| I: | 4.34 in | AJ: | 5.88 |
| T: | 1.25 | LL: | 2.12 in |
| BE: | 0.38 in | BF: | 0.41 |
| P: | 1.88 in | AK: | 4.5 |
| AF: | 0.19 | AG: | 4.65 |
| V: | 1.94 in | AA: | 9.38 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| LQ: | 5.19 in | D: | 2.94 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 26YF |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.577 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

