Grove Gear 26YF-1-1.250-180TC-10-L3
Part #:26YF-1-1.250-180TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BF: | 0.53 |
| BE1: | 0.5 in | H: | 0.53 in |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | T: | 1.25 |
| P: | 1.88 in | AA: | 9.38 |
| AK: | 8.5 | D: | 2.94 |
| LQ1: | 5.62 in | AE2: | 0.56 |
| BD: | 9 | I: | 4.34 in |
| AJ: | 7.25 | G: | 1.94 |
| AF: | 0.19 | LL: | 2.12 in |
Technical Specifications
| Center Distance (in): | 2.625 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Service Factor: | 1 | Model Code: | 26YF |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.9 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

