Grove Gear 26YF-1-1.250-180TC-10-L4
Part #:26YF-1-1.250-180TC-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | T: | 1.25 |
| AA: | 9.38 | BD: | 9 |
| AJ: | 7.25 | AE2: | 0.56 |
| I: | 4.34 in | D: | 2.94 |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| LQ1: | 5.62 in | AG: | 4.65 |
| P: | 1.88 in | V: | 1.94 in |
| H: | 0.53 in | BF: | 0.53 |
| LL: | 2.12 in | AB: | 4.32 |
| AK: | 8.5 | G: | 1.94 |
Technical Specifications
| Input Style: | C-Face Quill | Bore Code: | 20 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 175 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.9 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Model Code: | 26YF | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

