How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | H: | 0.53 in |
| BD: | 9 | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | AF: | 0.19 |
| BF: | 0.53 | AK: | 8.5 |
| I: | 4.34 in | P: | 1.88 in |
| LQ1: | 5.62 in | D: | 2.94 |
| V: | 1.94 in | AG: | 4.65 |
| T: | 1.25 | AA: | 9.38 |
| LL: | 2.12 in | AJ: | 7.25 |
| AE2: | 0.56 | G: | 1.94 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-1 |
| Gear Type: | Worm | Model Code: | 26YF |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.386 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

