How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AA: | 9.38 |
| BD: | 9 | BF: | 0.53 |
| LQ1: | 5.62 in | H: | 0.53 in |
| AB: | 4.32 | T: | 1.25 |
| G: | 1.94 | AG: | 4.65 |
| AJ: | 7.25 | P: | 1.88 in |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | V: | 1.94 in |
| AF: | 0.19 | AE2: | 0.56 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Bore Code: | 20 |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.386 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

