How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AG: | 4.65 |
| G: | 1.94 | AK: | 8.5 |
| AE2: | 0.56 | LL: | 2.12 in |
| AJ: | 7.25 | BF: | 0.53 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| I: | 4.34 in | AF: | 0.19 |
| T: | 1.25 | BD: | 9 |
| BE1: | 0.5 in | AB: | 4.32 |
| V: | 1.94 in | P: | 1.88 in |
| H: | 0.53 in | LQ1: | 5.62 in |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 20 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Ratio: | 15:1 |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Model Code: | 26YF | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 15:1 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.92 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

