How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AE2: | 0.56 |
| AB: | 4.32 | AJ: | 7.25 |
| LQ1: | 5.62 in | D: | 2.94 |
| BD: | 9 | H: | 0.53 in |
| V: | 1.94 in | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| AA: | 9.38 | G: | 1.94 |
| AK: | 8.5 | AF: | 0.19 |
| P: | 1.88 in | T: | 1.25 |
| LL: | 2.12 in | BF: | 0.53 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 2.92 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Bore Code: | 20 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

