How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | I: | 4.34 in |
| D: | 2.94 | V: | 1.94 in |
| AK: | 8.5 | LL: | 2.12 in |
| LQ1: | 5.62 in | P: | 1.88 in |
| AJ: | 7.25 | AA: | 9.38 |
| AE2: | 0.56 | AG: | 4.65 |
| H: | 0.53 in | AB: | 4.32 |
| BE1: | 0.5 in | BD: | 9 |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| BF: | 0.53 | T: | 1.25 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Model Code: | 26YF | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Bore Code: | 20 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 2.37 | Output RPM: | 87.5 |
| Center Distance (in): | 2.625 | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

