How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | I: | 4.34 in |
| AE2: | 0.56 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| D: | 2.94 | AJ: | 7.25 |
| T: | 1.25 | V: | 1.94 in |
| LL: | 2.12 in | AK: | 8.5 |
| AB: | 4.32 | H: | 0.53 in |
| G: | 1.94 | BD: | 9 |
| AF: | 0.19 | P: | 1.88 in |
| AA: | 9.38 | BF: | 0.53 |
Technical Specifications
| Bore Code: | 20 | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Ratio: | 25:1 |
| Output RPM: | 70 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.95 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

