How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AJ: | 7.25 |
| LQ1: | 5.62 in | AA: | 9.38 |
| G: | 1.94 | AB: | 4.32 |
| V: | 1.94 in | BF: | 0.53 |
| AE2: | 0.56 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| H: | 0.53 in | T: | 1.25 |
| AG: | 4.65 | P: | 1.88 in |
| AK: | 8.5 | BD: | 9 |
| LL: | 2.12 in | I: | 4.34 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Center Distance (in): | 2.625 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Model Code: | 26YF | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 1.95 | Output RPM: | 70 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

