How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BE1: | 0.5 in |
| V: | 1.94 in | LQ1: | 5.62 in |
| T: | 1.25 | LL: | 2.12 in |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | BD: | 9 |
| BF: | 0.53 | AJ: | 7.25 |
| G: | 1.94 | AK: | 8.5 |
| AA: | 9.38 | AB: | 4.32 |
| H: | 0.53 in | AF: | 0.19 |
| I: | 4.34 in | AG: | 4.65 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Model Code: | 26YF | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 1.65 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

