How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AB: | 4.32 |
| I: | 4.34 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| V: | 1.94 in | BE1: | 0.5 in |
| T: | 1.25 | AE2: | 0.56 |
| D: | 2.94 | LQ1: | 5.62 in |
| G: | 1.94 | H: | 0.53 in |
| BF: | 0.53 | BD: | 9 |
| AG: | 4.65 | LL: | 2.12 in |
| AK: | 8.5 | AF: | 0.19 |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Model Code: | 26YF | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 1.65 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

