How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 1.94 in |
| AJ: | 7.25 | BF: | 0.53 |
| P: | 1.88 in | AB: | 4.32 |
| AG: | 4.65 | AF: | 0.19 |
| AA: | 9.38 | LL: | 2.12 in |
| LQ1: | 5.62 in | BE1: | 0.5 in |
| AE2: | 0.56 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | BD: | 9 |
| G: | 1.94 | T: | 1.25 |
| H: | 0.53 in | D: | 2.94 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 30:1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.65 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Model Code: | 26YF |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

