How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | AG: | 4.65 |
| I: | 4.34 in | BF: | 0.53 |
| P: | 1.88 in | AK: | 8.5 |
| Center Distance (in): | 2.625 in | BD: | 9 |
| BE1: | 0.5 in | AA: | 9.38 |
| D: | 2.94 | H: | 0.53 in |
| G: | 1.94 | LL: | 2.12 in |
| T: | 1.25 | AE2: | 0.56 |
| V: | 1.94 in | AJ: | 7.25 |
| AF: | 0.19 | AB: | 4.32 |
Technical Specifications
| Ratio Range: | 40:1 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.34 |
| Model Code: | 26YF | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

