How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | D: | 2.94 |
| AG: | 4.65 | BF: | 0.53 |
| G: | 1.94 | V: | 1.94 in |
| T: | 1.25 | AB: | 4.32 |
| AE2: | 0.56 | AK: | 8.5 |
| BD: | 9 | AF: | 0.19 |
| AJ: | 7.25 | LQ1: | 5.62 in |
| AA: | 9.38 | H: | 0.53 in |
| LL: | 2.12 in | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output RPM: | 43.8 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.34 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Gear Type: | Worm | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Model Code: | 26YF |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

