How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AK: | 8.5 |
| AB: | 4.32 | BE1: | 0.5 in |
| G: | 1.94 | AF: | 0.19 |
| T: | 1.25 | BD: | 9 |
| AE2: | 0.56 | AJ: | 7.25 |
| BF: | 0.53 | P: | 1.88 in |
| AA: | 9.38 | V: | 1.94 in |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| LQ1: | 5.62 in | I: | 4.34 in |
| H: | 0.53 in | LL: | 2.12 in |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio: | 40:1 |
| Output Key: | 1/4 X 3.00 | Model Code: | 26YF |
| Bore Code: | 20 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 1.34 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

