How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 1.94 in |
| BF: | 0.53 | D: | 2.94 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| LQ1: | 5.62 in | I: | 4.34 in |
| AF: | 0.19 | AA: | 9.38 |
| H: | 0.53 in | AG: | 4.65 |
| T: | 1.25 | BE1: | 0.5 in |
| BD: | 9 | AB: | 4.32 |
| AJ: | 7.25 | G: | 1.94 |
| LL: | 2.12 in | AE2: | 0.56 |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Model Code: | 26YF |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output RPM: | 339 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 4.8 |
| Output Diameter (in): | 1.25 in | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

