How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | P: | 1.88 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| T: | 1.25 | BF: | 0.53 |
| H: | 0.53 in | AF: | 0.19 |
| AG: | 4.65 | D: | 2.94 |
| AB: | 4.32 | LL: | 2.12 in |
| V: | 1.94 in | LQ1: | 5.62 in |
| AA: | 9.38 | AJ: | 7.25 |
| BD: | 9 | G: | 1.94 |
| Center Distance (in): | 2.625 in | AK: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Model Code: | 26YF | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 4.8 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.625 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Series Code: | OE | Output RPM: | 339 |
| Ratio: | 5:1 | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

