How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | BD: | 9 |
| BF: | 0.53 | AG: | 4.65 |
| D: | 2.94 | AB: | 4.32 |
| AA: | 9.38 | BE1: | 0.5 in |
| I: | 4.34 in | AJ: | 7.25 |
| AK: | 8.5 | V: | 1.94 in |
| LL: | 2.12 in | H: | 0.53 in |
| AE2: | 0.56 | AF: | 0.19 |
| T: | 1.25 | P: | 1.88 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
Technical Specifications
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Motor Frame Size: | 180TC |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Model Code: | 26YF | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 0.883 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Bore Code: | 20 |
| Ratio: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

