How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | I: | 4.34 in |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| BD: | 9 | G: | 1.94 |
| P: | 1.88 in | BE1: | 0.5 in |
| AG: | 4.65 | H: | 0.53 in |
| AA: | 9.38 | D: | 2.94 |
| BF: | 0.53 | LL: | 2.12 in |
| AB: | 4.32 | AK: | 8.5 |
| V: | 1.94 in | AJ: | 7.25 |
| AF: | 0.19 | T: | 1.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 29.2 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 0.883 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 60:1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | 26YF |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

