How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AA: | 9.38 |
| LQ1: | 5.62 in | V: | 1.94 in |
| AJ: | 7.25 | LL: | 2.12 in |
| AK: | 8.5 | I: | 4.34 in |
| AG: | 4.65 | P: | 1.88 in |
| G: | 1.94 | AE2: | 0.56 |
| BF: | 0.53 | BD: | 9 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | AB: | 4.32 |
| T: | 1.25 | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Output RPM: | 29.2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series Code: | OE | Model Code: | 26YF |
| Input HP @ 1750 RPM: | 0.883 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.625 |
| Motor Frame Size: | 180TC | Bore Code: | 20 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

