How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AA: | 9.38 |
| T: | 1.25 | AE2: | 0.56 |
| LL: | 2.12 in | I: | 4.34 in |
| AK: | 8.5 | P: | 1.88 in |
| V: | 1.94 in | AF: | 0.19 |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| D: | 2.94 | BF: | 0.53 |
| H: | 0.53 in | LQ1: | 5.62 in |
| G: | 1.94 | AG: | 4.65 |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.27 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Bore Code: | 20 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

