How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | I: | 4.34 in |
| AJ: | 7.25 | H: | 0.53 in |
| AF: | 0.19 | P: | 1.88 in |
| AB: | 4.32 | LL: | 2.12 in |
| BE1: | 0.5 in | BD: | 9 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| T: | 1.25 | AK: | 8.5 |
| LQ1: | 5.62 in | AA: | 9.38 |
| V: | 1.94 in | AG: | 4.65 |
| G: | 1.94 | BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Ratio Range: | 80:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Model Code: | 26YF | Bore Code: | 20 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.577 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

