How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 1.94 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| I: | 4.34 in | H: | 0.53 in |
| BE1: | 0.5 in | AB: | 4.32 |
| AE2: | 0.56 | LL: | 2.12 in |
| BD: | 9 | AJ: | 7.25 |
| AG: | 4.65 | D: | 2.94 |
| T: | 1.25 | V: | 1.94 in |
| AF: | 0.19 | AA: | 9.38 |
| LQ1: | 5.62 in | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 180TC |
| Model Code: | 26YF | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 0.577 | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

