How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AG: | 4.65 |
| V: | 1.94 in | AB: | 4.32 |
| P: | 1.88 in | T: | 1.25 |
| D: | 2.94 | G: | 1.94 |
| AJ: | 5.88 | I: | 4.34 in |
| BF: | 0.41 | AK: | 4.5 |
| AE2: | 0.56 | LQ: | 5.19 in |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| BE: | 0.38 in | H: | 0.53 in |
| BD: | 5.88 | AA: | 9.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Ratio: | 10:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.9 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Model Code: | 26YF | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 2.625 | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | Bore Code: | 20 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

