Grove Gear 26YF-1-1.250-56C-100-L3
Part #:26YF-1-1.250-56C-100-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | T: | 1.25 |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| BE: | 0.38 in | G: | 1.94 |
| AB: | 4.32 | H: | 0.53 in |
| AE2: | 0.56 | AG: | 4.65 |
| AF: | 0.19 | AA: | 9.38 |
| P: | 1.88 in | LL: | 2.12 in |
| D: | 2.94 | AK: | 4.5 |
| I: | 4.34 in | BF: | 0.41 |
Technical Specifications
| Bore Code: | 20 | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Model Code: | 26YF |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Output RPM: | 17.5 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.386 |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

