Grove Gear 26YF-1-1.250-56C-15-L9
Part #:26YF-1-1.250-56C-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | LQ: | 5.19 in |
| H: | 0.53 in | AA: | 9.38 |
| AE2: | 0.56 | AB: | 4.32 |
| P: | 1.88 in | BE: | 0.38 in |
| BF: | 0.41 | I: | 4.34 in |
| V: | 1.94 in | T: | 1.25 |
| AF: | 0.19 | D: | 2.94 |
| AK: | 4.5 | AJ: | 5.88 |
| AG: | 4.65 | G: | 1.94 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.92 |
| Assembly: | YF-1 | Series Code: | OE |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Center Distance (in): | 2.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output RPM: | 117 |
| Bore Code: | 20 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Input RPM: | 1,750 | Model Code: | 26YF |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

