How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.19 |
| G: | 1.94 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| BD: | 5.88 | V: | 1.94 in |
| T: | 1.25 | LL: | 2.12 in |
| LQ: | 5.19 in | D: | 2.94 |
| AA: | 9.38 | BE: | 0.38 in |
| AB: | 4.32 | I: | 4.34 in |
| AK: | 4.5 | AG: | 4.65 |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Model Code: | 26YF | Gear Type: | Worm |
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.37 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Input Bore (C Face): | 0.625 |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Ratio Range: | 20:1 | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

