How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | V: | 1.94 in |
| T: | 1.25 | G: | 1.94 |
| D: | 2.94 | AF: | 0.19 |
| H: | 0.53 in | AG: | 4.65 |
| AB: | 4.32 | BF: | 0.41 |
| P: | 1.88 in | BE: | 0.38 in |
| AE2: | 0.56 | BD: | 5.88 |
| LQ: | 5.19 in | LL: | 2.12 in |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Assembly: | YF-1 |
| Motor Frame Size: | 56C | Bore Code: | 20 |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.95 | Model Code: | 26YF |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

