How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | T: | 1.25 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| AG: | 4.65 | G: | 1.94 |
| AB: | 4.32 | V: | 1.94 in |
| AE2: | 0.56 | H: | 0.53 in |
| AK: | 4.5 | BF: | 0.41 |
| AF: | 0.19 | LQ: | 5.19 in |
| AA: | 9.38 | BD: | 5.88 |
| LL: | 2.12 in | D: | 2.94 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Model Code: | 26YF | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Output RPM: | 70 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 1.95 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

