Grove Gear 26YF-1-1.250-56C-30-L4
Part #:26YF-1-1.250-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | P: | 1.88 in |
| AJ: | 5.88 | D: | 2.94 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| AG: | 4.65 | H: | 0.53 in |
| G: | 1.94 | T: | 1.25 |
| LL: | 2.12 in | AK: | 4.5 |
| AA: | 9.38 | LQ: | 5.19 in |
| AE2: | 0.56 | AF: | 0.19 |
| BF: | 0.41 | I: | 4.34 in |
| BE: | 0.38 in | V: | 1.94 in |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Model Code: | 26YF |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.65 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.625 | Bore Code: | 20 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

